IESNA:LM-63-2002
[TEST]P1386442
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1D-727-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 76W 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8663.9
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1165.6 1454.0 1676.3 1856.5 1982.7 2080.8 2088.9 2048.8 2036.8 2108.9 2305.2 2631.6 3038.2 3384.6 3606.9 3829.2 
3995.5 4071.6 4073.6 3963.4 3723.1 2990.1 2385.3 1936.6 1432.0 1053.4 680.9 458.6 436.6 346.5 264.4 224.3 176.2 126.2 
44.1 8.0 2.0 0.0 
1165.6 1446.0 1666.3 1844.5 1982.7 2074.8 2090.9 2058.8 2048.8 2112.9 2301.1 2647.6 3036.2 3376.6 3608.9 3817.2 
3983.4 4073.6 4063.6 3963.4 3743.1 3074.2 2405.3 1984.7 1460.0 1055.4 688.9 472.6 438.6 350.5 270.4 226.3 182.2 130.2 
50.1 10.0 2.0 0.0 
1165.6 1440.0 1658.3 1836.5 1980.7 2082.8 2120.9 2100.9 2090.9 2142.9 2299.1 2601.6 2954.0 3288.5 3524.8 3711.1 
3875.3 3975.4 3995.5 3935.4 3755.1 3376.6 2659.6 2138.9 1608.2 1149.6 783.1 528.7 482.7 378.5 288.4 240.3 202.3 
146.2 100.1 28.0 4.0 0.0 
1165.6 1419.9 1630.2 1810.5 1964.7 2092.9 2161.0 2167.0 2173.0 2211.0 2315.2 2513.4 2811.8 3124.3 3382.6 3542.8 
3683.0 3801.2 3857.3 3853.3 3771.2 3570.9 3160.3 2617.6 2004.7 1399.9 999.4 636.9 586.8 434.6 310.4 248.3 206.3 
138.2 96.1 40.1 4.0 0.0 
1165.6 1407.9 1618.2 1786.4 1950.7 2094.9 2211.0 2263.1 2287.1 2321.2 2397.3 2521.4 2703.7 2954.0 3192.4 3384.6 
3538.8 3653.0 3745.1 3793.2 3769.2 3695.1 3528.8 3166.3 2651.6 2092.9 1413.9 947.3 843.2 572.8 372.5 244.3 186.3 
146.2 96.1 36.0 4.0 0.0 
1165.6 1375.9 1562.1 1742.4 1908.6 2070.8 2219.0 2321.2 2383.3 2431.3 2493.4 2595.6 2729.7 2898.0 3100.2 3308.5 
3476.8 3623.0 3721.1 3795.2 3847.3 3841.3 3791.2 3679.0 3416.7 2986.1 2447.3 1746.4 1546.1 947.3 580.8 352.5 
244.3 168.2 76.1 28.0 6.0 0.0 
1165.6 1349.8 1512.1 1678.3 1834.5 2002.7 2163.0 2309.2 2419.3 2511.4 2591.5 2671.7 2771.8 2914.0 3060.2 3262.5 
3458.7 3659.0 3819.2 3953.4 4061.6 4179.7 4221.8 4249.8 4265.8 4141.7 3855.3 3008.1 2892.0 2335.2 1365.9 767.0 
402.6 190.3 86.1 36.0 10.0 0.0 
1165.6 1305.8 1434.0 1584.2 1724.4 1878.6 2032.8 2193.0 2335.2 2471.4 2599.6 2713.7 2821.9 2924.0 3036.2 3160.3 3304.5 
3470.7 3659.0 3849.3 4047.5 4251.8 4482.1 4606.3 4720.5 4812.6 4452.1 4121.6 4079.6 3727.1 3036.2 2375.2 
1355.9 486.7 212.3 66.1 14.0 0.0 
1165.6 1249.7 1353.9 1468.0 1586.2 1712.3 1834.5 1966.7 2098.9 2239.1 2385.3 2527.5 2669.7 2833.9 2998.1 3150.3 3320.5 
3500.8 3697.1 3917.4 4153.7 4452.1 4834.6 5076.9 5359.3 5545.6 5363.3 5531.6 5539.6 5391.4 5000.8 4253.8 
2497.4 1039.4 270.4 54.1 16.0 0.0 
1165.6 1245.7 1339.8 1442.0 1556.1 1682.3 1794.5 1924.6 2040.8 2175.0 2321.2 2457.4 2605.6 2761.8 2928.0 3088.2 3266.5 
3450.7 3651.0 3883.3 4143.7 4470.1 4862.7 5123.0 5425.4 5621.7 5475.5 5679.8 5693.8 5527.6 5195.1 4432.1 
2439.3 907.2 236.3 46.1 16.0 0.0 
1165.6 1201.6 1251.7 1325.8 1403.9 1486.0 1582.2 1670.3 1766.4 1876.6 1980.7 2084.9 2201.0 2319.2 2459.4 2583.5 2721.7 2871.9 
3046.2 3248.4 3474.8 3801.2 4099.6 4345.9 4666.4 4768.5 4706.4 4856.6 4838.6 4576.3 4143.7 3402.7 1638.2 384.5 
96.1 28.0 16.0 0.0 
1165.6 1177.6 1203.6 1243.7 1297.8 1361.9 1423.9 1494.0 1570.1 1648.3 1728.4 1810.5 1890.6 1982.7 2074.8 2165.0 2257.1 2363.2 
2489.4 2635.6 2823.9 3074.2 3264.5 3468.7 3689.0 3727.1 3657.0 3659.0 3594.9 3294.5 2877.9 2251.1 1021.4 286.4 
88.1 30.0 16.0 0.0 
1165.6 1147.6 1139.6 1153.6 1177.6 1207.7 1245.7 1289.8 1333.8 1379.9 1426.0 1466.0 1504.1 1542.1 1576.2 1600.2 1620.2 1640.2 1654.3 
1686.3 1742.4 1788.4 1790.4 1778.4 1756.4 1650.3 1538.1 1355.9 1311.8 1063.5 785.1 572.8 292.4 150.2 62.1 28.0 16.0 0.0 
1165.6 1089.5 1033.4 995.4 979.3 971.3 979.3 987.4 1001.4 1013.4 1017.4 1011.4 995.4 975.3 943.3 901.2 847.2 789.1 737.0 
690.9 642.9 602.8 564.8 530.7 494.7 450.6 400.5 360.5 346.5 296.4 238.3 180.2 122.2 82.1 50.1 24.0 12.0 0.0 
1165.6 1037.4 939.3 877.2 855.2 865.2 885.2 901.2 915.3 917.3 909.2 889.2 861.2 825.1 791.1 749.0 707.0 666.9 628.9 
586.8 532.7 488.7 454.6 434.6 420.6 416.6 396.5 372.5 368.5 340.5 286.4 226.3 150.2 86.1 54.1 26.0 10.0 0.0 
1165.6 995.4 867.2 815.1 821.1 845.2 869.2 885.2 889.2 881.2 857.2 825.1 791.1 757.0 721.0 690.9 656.9 614.8 570.8 
528.7 498.7 478.7 464.6 450.6 438.6 424.6 402.6 362.5 354.5 330.5 294.4 218.3 174.2 106.1 50.1 22.0 8.0 0.0 
1165.6 955.3 819.1 789.1 813.1 841.2 867.2 877.2 871.2 849.2 819.1 783.1 749.0 719.0 688.9 652.9 626.9 600.8 564.8 
538.7 520.7 500.7 460.6 432.6 412.6 392.5 368.5 340.5 332.5 304.4 236.3 216.3 192.3 156.2 90.1 36.0 6.0 0.0 
1165.6 923.3 789.1 781.1 809.1 843.2 861.2 869.2 857.2 825.1 787.1 747.0 713.0 682.9 654.9 636.9 618.8 598.8 580.8 
540.7 502.7 476.7 450.6 424.6 394.5 364.5 336.5 308.4 300.4 264.4 232.3 198.3 166.2 130.2 96.1 42.1 4.0 0.0 
1165.6 901.2 771.1 779.1 815.1 841.2 865.2 865.2 841.2 805.1 763.0 721.0 688.9 660.9 636.9 618.8 594.8 560.8 530.7 
502.7 474.6 446.6 418.6 390.5 366.5 342.5 316.4 290.4 280.4 254.3 228.3 196.3 160.2 118.2 74.1 28.0 4.0 0.0 
1165.6 885.2 769.1 779.1 817.1 847.2 863.2 857.2 829.1 787.1 739.0 701.0 670.9 644.9 630.9 602.8 556.8 504.7 484.7 
466.6 436.6 414.6 394.5 366.5 346.5 322.4 300.4 270.4 262.4 242.3 214.3 184.3 152.2 124.2 66.1 30.0 2.0 0.0 
1165.6 877.2 767.0 783.1 819.1 851.2 861.2 855.2 823.1 775.1 727.0 686.9 658.9 638.9 626.9 582.8 522.7 480.7 464.6 
442.6 422.6 394.5 370.5 348.5 332.5 314.4 292.4 264.4 260.4 240.3 214.3 182.2 152.2 120.2 70.1 30.0 2.0 0.0 
1165.6 877.2 767.0 783.1 821.1 849.2 861.2 853.2 823.1 769.1 723.0 686.9 656.9 640.9 624.9 580.8 522.7 478.7 466.6 
442.6 420.6 392.5 370.5 344.5 332.5 314.4 290.4 264.4 260.4 242.3 212.3 178.2 150.2 104.1 74.1 26.0 2.0 0.0 
